Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

High-Performance WVGA LCD Display Module with maXTouch ® Technology

Part Number: AC320005-5

Summary:

The High-Performance WVGA LCD Display Module with maXTouch® Technology (AC320005-5) is designed for evaluating the Microchip's graphics display solution and graphics library for 32-bit microcontrollers and microprocessors. This board is compatible with both versions of the Multimedia Expansion Board II (DM320005-2 or DM320005-5), as well as with Xplained Pro and Xplained Ultra evaluation

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Documents

Product Features

    • 800 x 480 TFT display
    • maXTouch MXT640
    • QTouch® QT1070 (with four navigation keys)
    • 4 K-bit 1-wire EEPROM
    • Integrated Projective Capacitive Touch (PCAP) panel

Summary

The High-Performance WVGA LCD Display Module with maXTouch® Technology (AC320005-5) is designed for evaluating the Microchip's graphics display solution and graphics library for 32-bit microcontrollers and microprocessors. This board is compatible with both versions of the Multimedia Expansion Board II (DM320005-2 or DM320005-5), as well as with Xplained Pro and Xplained Ultra evaluation kits. This board has a TFT 800 x 480 display with a 24-bit parallel RGB interface with a maXTouch technology capacitive touch interface.

 

System Requirements
    Multimedia Expansion Board II (DM320005-2 or DM320005-5), Xplained Pro or Xplained Ultra evaluation kits are required.