The KSZ8061 Daughter Board (AC320004-6) enables Ethernet Communication with a variety of Microchip Starter kits. This daughter Board is designed specifically to be used with the PIC32 Ethernet Starter kit II or the PIC32 MZ Connectivity with Floating Point Unit (EF) Starter Kit. It can also be used with the other Microchip Development Hardware.
This board features a 22 pin header for connecting the board into Compatible PIC32 Starter kits. The Board has a KSZ8061 Ethernet Physical Layer Chip, Configured to use RMII. The features of the KSZ8061 Daughter Board includes-
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| KSZ8061 Daughter Board Information Sheet | Brochures | Download |
Live Chat