We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: AC164153

MRF24WN0MA WI-FI PICTAIL/PICTAIL PLUS DAUGHTER BOARD

Overview

The MRF24WN0MA Wi-Fi PICtail/PICtail Plus Daughter Board is a demonstration board for evaluating Wi-Fi connectivity using PIC microcontrollers and the MRF24WN0MA module. This product is compatible with the Explorer 16 Development Board (DM240001) and PIC32 Starter Kit (DM320001) with I/O Expansion Board (DM320002).

The TCP/IP stack and demo applications can be downloaded from www.microchip.com/harmony

  • Supports low-power, 802.11b/g/n to 5mbps data-rate
  • Wi-Fi FCC (USA), IC (Canada), ETSI (Europe) Certified
  • Integrated PCB Antenna with Simple four-wire SPI interface to PIC® microcontroller
  • WEP, WPA-PSK, WPA2-PSK Security
  • SoftAP, WPS, and Wi-Fi Direct Client functionality
  • MRF24WN0MA Wi-Fi PICtail/PICtail Plus Daughter Board
  • Information Sheet

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MRF24WN0MA PICtail/PICtail Plus Daughter Board Information Sheet Supporting Collateral Download

Live Chat

Need Help?

Privacy Policy