Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

Graphics PICtail Plus Epson S1D13517 Board

Part Number: AC164127-7

Summary:

The Graphics Controller PICtail™ Plus Epson S1D13517 Board allows evaluating Microchip Technology’s solution and graphics library for 16- and 32-bit microcontrollers. The Epson S1D13517 offers hardware acceleration for alpha-blending, transparency, animation, multiple buffering, and picture in picture. The kit is compatible with the Explorer 16 development board (DM240001) or one of

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Graphics display controller Epson S1D13517 supporting 18-bit HR-TFT, and 9/12/18/24 bit TFT interface
    • 16 Megabit (2Mx8) serial flash memory for additional data storage
    • Display connector for interfacing with different display boards
    • PICtail Plus Interface for connecting to Explorer 16 Development Board
    • PIC32 Starter Kit Connector

Summary

The Graphics Controller PICtail™ Plus Epson S1D13517 Board allows evaluating Microchip Technology’s solution and graphics library for 16- and 32-bit microcontrollers. The Epson S1D13517 offers hardware acceleration for alpha-blending, transparency, animation, multiple buffering, and picture in picture. The kit is compatible with the Explorer 16 development board (DM240001) or one of the PIC32 Starter Boards (DM320001, DM320003).

Package Contents

The Graphics Controller PICtail™ Plus Epson S1D13517 Board allows evaluating Microchip Technology’s solution and graphics library for 16- and 32-bit microcontrollers. The Epson S1D13517 offers hardware acceleration for alpha-blending, transparency, animation, multiple buffering, and picture in picture. The kit is compatible with the Explorer 16 development board (DM240001) or one of the PIC32 Starter Boards (DM320001, DM320003).