Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

RN2903 LoRa® Technology PICtail™/PICtail Plus Daughter Board

Part Number: rn-2903-pictail

Summary:

The RN2903 LoRa® Technology PICtail™/PICtail Plus Daughter Board is a development board that showcases the Microchip RN2903 Low-Power Long Range, LoRa® Technology Transceiver Module.

Development of a LoRa system with the RN2903 connected to Microchip’s PIC MCU line is possible on PIC18 Explorer boards via the 28-pin PICtail connector, or on
View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Microchip RN2903 Low-Power Long Range, LoRa® Technology Transceiver Module
    • SMA connector for 915 MHz band
    • Solder pads around the module for GPIOs, power pins and communication signals
    • Supply Current measurement points
    • On-board LDO
    • UART traffic LEDs
    • ICSP header to program the on-board PIC18 MCU
    • USB connector
    • PICtail connection interface
    • PICtail Plus connection interface
    • PIC18 MCU for custom functions

Summary

The RN2903 LoRa® Technology PICtail™/PICtail Plus Daughter Board is a development board that showcases the Microchip RN2903 Low-Power Long Range, LoRa® Technology Transceiver Module.

Development of a LoRa system with the RN2903 connected to Microchip’s PIC MCU line is possible on PIC18 Explorer boards via the 28-pin PICtail connector, or on Explorer 16 boards using the 30-pin card edge PICtail Plus connector.

The PICtail board also has an on-board PIC18 MCU available for custom user functions. It is pre-programmed to provide a simple USB-to-UART serial bridge enabling easy serial connection. Demonstration of the RN2903 is performed by plugging the daughter board into a USB port of a PC. The USB port powers the daughter board and enables the user to communicate using the RN2903’s simple ASCII command interface.

Package Contents

  • RN2903 LoRa® Technology PICtail™/PICtail Plus Daughter Board
  • USB Cable
  • 915 MHz antenna