Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

PIC24FJ128GA010 Plug-In-Module

Part Number: ma240011

Summary:

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

This processor PIM includes a 100-pin PIC24FJ128GA010 MCU

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    .

Summary

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

This processor PIM includes a 100-pin PIC24FJ128GA010 MCU sample. The PIM plugs into the Explorer 16 Development Board.

This PIM can be used to evaluate the following MCUs:
PIC24FJ128GA010
PIC24FJ64GA010
PIC24FJ128GA008
PIC24FJ64GA008
PIC24FJ128GA006
PIC24FJ64GA006

Package Contents

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

This processor PIM includes a 100-pin PIC24FJ128GA010 MCU sample. The PIM plugs into the Explorer 16 Development Board.

This PIM can be used to evaluate the following MCUs:
PIC24FJ128GA010
PIC24FJ64GA010
PIC24FJ128GA008
PIC24FJ64GA008
PIC24FJ128GA006
PIC24FJ64GA006