Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PICkit 3 Starter Kit

Part Number: dv164130

Status: No Longer Available

Summary:

The PICkit 3 Starter Kit is an update to the PICkit™ 2 Starter Kit. Modifications to the previous Starter Kit (DM164120) were made so that the full functionality of the code can be debugged without the need of a debug header. The software has also been rewritten to accommodate new technologies.

The Starter Kit contains one assembled board with area for prototyping circuits.
View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Software is in both the ‘C’ and assembler language 
    • Extension of the number of lessons and modules covered 
    • MPLAB® X support as well as the older MPLAB® 8 
    • New PIC16 enhanced mid-range and PIC18 routines 
    • Uses the universal XC8 compiler 

Summary

The PICkit 3 Starter Kit is an update to the PICkit™ 2 Starter Kit. Modifications to the previous Starter Kit (DM164120) were made so that the full functionality of the code can be debugged without the need of a debug header. The software has also been rewritten to accommodate new technologies.

The Starter Kit contains one assembled board with area for prototyping circuits. The assembled board is populated with the PIC16F1829-I/P. It also ships with a sample of PIC18F14K22-I/P (20-pin) MCU.

Newer version development tools are available now. Please consider Curiosity Development Board (DM164137) or Explorer 8 Development Board (DM160228) for new designs.