Status: No Longer Available
Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
This product is no longer available for sale.
The PICkit 3 Low Pin Count Demo Board is an update to the PICkit™ 2 Demo Board. Modifications to the previous LPC board (DM164120-1) were made so that the full functionality of the code can be debugged without the need of a debug header. The software has also been rewritten to accommodate new technologies.
Newer version development tools are available now. Please consider Curiosity Development Board (DM164137)
The PICkit 3 Low Pin Count Demo Board is an update to the PICkit™ 2 Demo Board. Modifications to the previous LPC board (DM164120-1) were made so that the full functionality of the code can be debugged without the need of a debug header. The software has also been rewritten to accommodate new technologies.