We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00619

MCP37X1X-200 12-BIT 200 MSPS ADC VTLA EVALUATION BOARD

Overview

This product is no longer available for sale. For a direct replacement, please use the following evaluation board: MCP37X1X-200 12-bit 200 Evaluation Board (ADM00707)

The MCP37X1X-200, 12-bit 200 Msps ADC VTLA Evaluation Board (ADM00619) provides the opportunity to evaluate the performance of the MCP37X1X-200 Device Family. With the MCP37D11-200, 12-bit 200 Msps pipelined A/D converter on-board, the user can evaluate the functionality of the 12-bit 200 Msps A/D converters and the digital signal processing features. With the help of a compatible data capture card, the evaluation board can provide the user with performance analysis features through the PC GUI.

For proper operation, this evaluation board must be used with the following compatible data capture card:
MCP37XXX High-Speed Pipeline ADC Data Capture Card (ADM00506)

 

  • Full feature evaluation of the MCP37X1X-200 A/D converters through Graphical User Interface (GUI) including:
    • Dynamic performance monitoring: SNR, SFDR, THD, and other FFT analyses
    • Static performance monitoring: INL, DNL, Offset Error, etc.
    • Various digital signal post processing options: Digital Decimation, Digital Down-Conversion (I/Q Data)
  • Power consumption analysis
  • Sample rates up to 200 Msps 
  • Up to 8-channel inputs 
  • 1x MCP37X1X-200 12-bit 200 Msps ADC VTLA Evaluation Board (ADM00619) 
  • 1x 5V Wall Mountable Switching Power Supply 
1094-141028-aipd-adm00619-no-feet.png 1095-adm00619-mcp37xxx-200-12-bit-200-msps-adc-vtla-evaluation-board.png 1096-adm00619-26145258210.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
Pipeline ADC Utility (v1.3.10) Software Libraries and Firmware Download
MCP37211-200/MCP37D11-200 Data Sheet Data Sheets Download
MCP37X1X-200 12-Bit 200 Msps ADC VTLA Evaluation Kit User's Guide User Guide Download
MCP37X1X-200 12-bit 200 Msps ADC VTLA Evaluation Board (ADM00619) Gerbers Board Design Files Download
MCP37X1X-200 12-bit 200 Msps ADC VTLA Evaluation Board (ADM00619) BOM Board Design Files Download
MCP37X1X-200 12-bit 200 Msps ADC VTLA Evaluation Board (ADM00619) Schematics Board Design Files Download

Live Chat

Need Help?

Privacy Policy