We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00530

MCP1632 300 KHZ BOOST CONVERTER DEMO BOARD

Overview

The MCP1632 300 kHz Boost Converter Demo Board is a compact, highly efficient, step-up voltage converter that will convert the input voltage rail (typically 5V) to a regulated 12V output voltage. The maximum output current for this demo board is 0.9A. The board demonstrates the capabilities of the MCP1632 PWM controller. Test points for various signals are provided for measuring different parameters of the converter. The Demo Board can be modified to support output voltages from 9V to 15V by changing a single resistor.
• Input Voltage Range: 3.6V to 5.5V
• Output Voltage: 12V (can be adjusted between 9V and 15V by changing a single resistor)
• Maximum Output Current: 0.9A
• 90% typical efficiency at 12V/0.8A output and 5V input
• 300 kHz fixed switching frequency
• Overcurrent Protection for MOSFETs
• Shutdown input for placing the converter in low-power Standby mode
• Under voltage Lockout (UVLO) with 2.7V and 2.8V typical thresholds
• 1x MCP1632 300 kHz Boost Converter Demo Board (ADM00530)

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MCP1632 300 kHz Boost Converter Demo Board (ADM00530) BOM Board Design Files Download
MCP1632 300 kHz Boost Converter Demo Board (ADM00530) Gerbers Board Design Files Download
MCP1632 300 kHz Boost Converter Demo Board (ADM00530) Schematics Board Design Files Download
MCP1632 Design Analyzer v1.0 Software Libraries and Firmware Download
MCP1632 300kHz Evaluation Board User's Guide User Guide Download
MCP1632 Data Sheet Data Sheets Download

Live Chat

Need Help?

Privacy Policy