Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
  • product video
product primary image

MCP37XXX High-Speed Pipeline ADC Data Capture Card

Part Number: adm00506

Summary:

The MCP37XXX High-Speed Pipeline ADC Data Capture Card (ADM00506) is an FPGA-based memory buffer for the digital data received from the Analog to Digital Converter (ADC) on board the MCP37XXX Evaluation Boards. The data capture card connects to a PC via a USB cable, providing the user with two functionalities:
• The ability to send user commands directly to the ADC device using the

View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Works with all MCP37XXX Evaluation Boards 
    • Enables programming of SPI control on A/D converters 
    • USB interface to export data to PC graphical user interface 

Summary

The MCP37XXX High-Speed Pipeline ADC Data Capture Card (ADM00506) is an FPGA-based memory buffer for the digital data received from the Analog to Digital Converter (ADC) on board the MCP37XXX Evaluation Boards. The data capture card connects to a PC via a USB cable, providing the user with two functionalities:
• The ability to send user commands directly to the ADC device using the PC GUI.
• The ability to collect data from the Evaluation Board and send it to the PC GUI.

Compatible evaluation boards for use with this data capture card:
-MCP37XX0-200, 14-bit 200 Msps ADC VTLA Evaluation Board (ADM00652)
-MCP37X3X-200 16-bit 200 Evaluation Board (ADM00700)
-MCP37X1X-200 12-bit 200 Evaluation Board (ADM00707)
-MCP37X10-200 12-bit Single Channel Evaluation Board (ADM00735)


Obsoleted compatible evaluation boards:
-MCP37X3X-200, 16-bit 200 Msps ADC VTLA Evaluation Board (ADM00505)
-MCP37X1X-200, 12-bit 200 Msps ADC VTLA Evaluation Board (ADM00619)

Package Contents

  • 1x MCP37XXX High-Speed Pipelined ADC Data Capture Card (ADM00506) 
  • 1x 5V Wall Mountable Switching Power Supply 
  • 1x USB-A to USB Mini-B Cable