We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00505

MCP37X3X-200 16-BIT 200 MSPS ADC VTLA EVALUATION BOARD


  • Full feature evaluation of the MCP37X3X-200 A/D converters through Graphical User Interface (GUI) including:
    • Dynamic performance monitoring: SNR, SFDR, THD, and other FFT analyses
    • Static performance monitoring: INL, DNL, Offset Error, etc.
    • Various digital signal post processing options: Digital Decimation, Digital Down-Conversion (I/Q Data)
  • Power consumption analysis
  • Sample rates up to 200 Msps 
  • Up to 8-channel inputs 

Overview


This product is no longer available for sale.
The MCP37X3X-200 16-bit 200 Msps ADC VTLA Evaluation Board (ADM00505) provides the opportunity to evaluate the performance of the MCP37X3X-200 Device Family. With the MCP37D31-200 16-bit 200 Msps pipelined A/D converter on-board, the user can evaluate the functionality of the 16-bit 200 Msps A/D converters and the digital signal processing features. With the help of a compatible data capture card, the evaluation board can provide the user with performance analysis features through the PC GUI.

For proper operation, this evaluation board must be used with the following compatible data capture card:
-MCP37XXX High-Speed Pipeline ADC Data Capture Card (ADM00506)


This board has been obsoleted. For a direct replacement, please use the following evaluation board:
-MCP37X3X-200 16-bit 200 Evaluation Board (ADM00700)

Package Contents
  • 1x MCP37X3X-200 16-bit 200 Msps ADC VTLA Evaluation Board (ADM00505) 
  • 1x 5V Wall Mountable Switching Power Supply 

Documentation


Title
Document Id
MCP37231-200, MCP37221-200, MCP37D31-200 and MCP37D21-200 Data Sheet Download 1aea550e-8ad1-45a0-9d5f-2ae27022322b
MCP37xxx-200 VTLA Evaluation Board (ADM00505) Gerbers Download 0b07f9e6-45df-405d-8363-188060d60bb1
MCP37xxx-200 VTLA Evaluation Board (ADM00505) BOM Download 4b14c51b-25c6-421c-a7d8-afce76983939
MCP37xxx-200 VTLA Evaluation Board (ADM00505) Schematics Download f8a7ec58-bca7-4398-82aa-049c392a6a85

Software


Title
Date
Pipeline ADC Utility (v1.3.10) Download 19 Aug 2020