We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00399

MCP16301 HIGH VOLTAGE BUCK-BOOST DEMO BOARD

Overview

The MCP16301 High Voltage Buck-Boost Demo Board is designed to operate from a 5V to 30V input and regulate the output to 12V. Test points for input power and load are provided to demonstrate the capability of the demo board over the entire range. The MCP16301 High Voltage Buck-Boost Demo Board was designed using small surface-mount components to show application size for a high voltage buck-boost design.

Devices Supported: MCP16301

  • Input Voltage Range: 4.0V to 30V
  • Output Voltage Range: 2.0V to 15V
  • Up to 96% Typical Efficiency
  • 2% Output Voltage Accuracy
  • Integrated N-Channel Switch: 460 mΩ
  • 500 kHz Fixed Frequency
  • Low Device Shutdown Current
  • Peak Current Mode Control
  • Internal Compensation
  • Internal Soft-Start
  • Cycle-by-Cycle Peak Current Limit
  • Under Voltage Lockout (UVLO): 3.5V
  • Overtemperature Protection
  • 1x MCP16301 High Voltage Buck-Boost Demo Board (ADM00399)

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MCP16301/MCP16301H Data Sheet Data Sheets Download
MCP16301 High Voltage Buck-Boost Demo Board (ADM00399) BOM Board Design Files Download
MCP16301 High Voltage Buck-Boost Demo Board (ADM00399) Schematics Board Design Files Download
MCP16301 High Voltage Buck-Boost Demo Board (ADM00399) Gerbers Board Design Files Download
MCP16301 High Voltage Buck-Boost Demo Board User's Guide User Guide Download

Live Chat

Need Help?

Privacy Policy