The Wi-Fi G PICtail/PICtail Plus Daughter Board is a demonstration board for evaluating Wi-Fi connectivity using PIC microcontrollers and the MRF24WG0MA module.  This product is compatible with the Explorer 16 Development Board (DM240001), PICDEM.net2 Development Board (DM163024) and PIC32 Starter Kit (DM320001) with I/O Expansion Board (DM320002).
The TCP/IP stack and demo applications can be downloaded from MPLAB® Harmony v3.
| 
                     Title 
                 | 
            
                
                     Date 
                 | 
            
                
                     Document Category 
                 | 
            |
|---|---|---|---|
| Using MRF24W with PIC32 Internal Program Flash Memory for EZ_Config_Store AN | 10 Jul 2013 | Link | Application Notes | 
| MRF24WG0MA/MB Software Migration Application Note | 07 Dec 2012 | Link | Application Notes |