Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

Voltage Supervisor SOT-23-3 Evaluation Board

Part Number: VSUPEV

Summary:

The Voltage Supervisor SOT23 Evaluation Board allows the system designer to quickly evaluate the operation of Microchip’s Voltage Supervisors and Voltage Detectors in the SOT-23-3 package. The board has been made generic so that other SOT-23-3 devices (such as LDOs and Voltage References) may also be evaluated using this board. This kit comes with four blank PCBs to allow the designer to

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Blank PCB supporting four SOT-23-3 pin outs/device foot prints
    • Layout allows installation of surface mount:

  • Power supply filtering capacitor
  • Device output filtering capacitor
  • Device output Pull-up resistor
  • Device output Pull-down (load) resistor
  • Device output in-line resistance (for interfacing to external circuits)

    • Layout provides for through hole or surface mount connection posts (VDD, VSS, and VOUT)
    • White silk-screen area on board allows the user to capture details of the implemented circuit

Summary

The Voltage Supervisor SOT23 Evaluation Board allows the system designer to quickly evaluate the operation of Microchip’s Voltage Supervisors and Voltage Detectors in the SOT-23-3 package. The board has been made generic so that other SOT-23-3 devices (such as LDOs and Voltage References) may also be evaluated using this board. This kit comes with four blank PCBs to allow the designer to test multiple devices.

Package Contents

The Voltage Supervisor SOT23 Evaluation Board allows the system designer to quickly evaluate the operation of Microchip’s Voltage Supervisors and Voltage Detectors in the SOT-23-3 package. The board has been made generic so that other SOT-23-3 devices (such as LDOs and Voltage References) may also be evaluated using this board. This kit comes with four blank PCBs to allow the designer to test multiple devices.