We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: SW320023-1HPM

SW320023-1HPM - PIC32 AAC DECODER LIBRARY FOR HARMONY

Overview

The AAC algorithm is designed for 80MHz or greater PIC32 MCUs, and supports both PIC32MX and PIC32MZ devices. This code requires 62MIPS peak 34MIPS average performance, 61KB Flash and 12KB RAM without frame buffer memory for operation on the MCU. Supported in MPLAB Harmony v2 only.
Users remain responsible for licensing for their products through Via Licensing.
PIC32 Advanced Audio Coding (AAC) Decoder library provides easy to use APIs for decoding an audio stream encoded using Advanced Audio Coding (AAC) encoding. The PIC32 AAC Decoder library supports the following:

Sample Rates:
8, 11.025, 12, 16, 22.05, 24, 32, 44.1, 48, 64, 88.2 and 96KHz

Bit Rates:
32, 40, 48, 56, 64, 80, 96, 112, 128, 160, 192, 224, 256, 320, 384 kbps and VBR

Microchip offers AAC Decoder library both in non-modifiable binary code and source code formats that enables usage on high performance PIC32MX devices. The decoder is a low complexity decoder AAC – LC with support for parsing ADTS headers only.

  • The ADTS header Audio Data Transport Stream (ADTS) is a format, used by MPEG TS or Shoutcast to stream audio
  • Not all *.aac audio files will play using this decoder, since not all follow the same header or AAC – LC format for encoding
  • Music with ID3 tags does not decode
  • AAC_LTP is not supported
  • Only music with AAC-LC v4 format WITHOUT ID3 tags is supported

Cannot load image!

Live Chat

Need Help?

Privacy Policy