We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: RN-131-EK

RN-131 EVALUATION KIT

User Guide: Download User Guides

Overview

The RN-131-EK is an 802.11 b/g Wi-Fi evaluation kit for the RN131 module that can be used to quickly add Wi-Fi connectivity to embedded applications.  It has the flexibility to connect directly to a PC via a standard USB interface or to embedded processors through the TTL/UART interface.  The board also includes 2 convenient push buttons for controlling both SoftAP and WPS (Wi-Fi Protected Setup) mode without software configuration.  The status LEDs and jumpers enable rapid prototyping and integration into existing systems.

The RN-131-EK supports the evaluation of projects planning to use the RN131 module.  The RN131 module incorporates a 2.4 GHz radio, processor, full TCP/IP stack, real-time clock, and supports the FTP client, DHCP, DNS, and HTML client protocols.  The module supports ad hoc and infrastructure networking modes along with SoftAP mode.

The RN131 module is programmed and controlled from a console with a simple ASCII command language.  Once the configuration is set up, the module can automatically scan to find an access point, associate, authenticate, and connect over any Wi-Fi network.  Additionally, the module can automatically wake up, send data to a remote host, and go back to a low-power sleep state.

  • Ultra-low power: 4 µA sleep, 40 mA Rx, 210 mA Tx
  • Complete on-board TCP/IP networking stack 
  • Fixed transmit power: +18 dBm 
  • UART hardware interface 
  • High throughput, 1 Mbps sustained data rate with TCP/IP and WPA2 
  • Push buttons for AP/WPS mode and reset signals 
  • Supports both Adhoc and SoftAP mode (including SoftAP for Android) 
  • 10 general-purpose digital I/O pins 
  • 8 analog sensor interfaces
  • Real-time clock for wakeup and time stamping 
  • Wi-Fi Alliance certified for WPA2-PSK
  • FCC/CE/IC certified and RoHS compliant
  • RN131 Evaluation Board
  • USB cable

 

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
WiFly Module Command Reference User's Guide Data Sheets Download
RN131/RN171/RN1723 Evaluation Kits User's Guide User Guide Download
RN131/171 Evaluation Kit User Guide User Guide Download
Wireless Bluetooth® and Wi-Fi® Evaluation Kits Sell Sheet Brochures Download
RN-131-EK Schematic Board Design Files Download
FTDI Chipset Drivers Software Libraries and Firmware Download

Live Chat

Need Help?

Privacy Policy