**For development reference only, not a product for sale**
Microchip’s Platinum-Rated 720W AC-DC Reference Design demonstrates the flexibility and power of SMPS dsPIC® Digital Signal Controllers in switch-mode power supplies. This reference design has a peak efficiency of 94.1% and achieves the ENERGY STAR CSCI Platinum Level. It features a 2-phase interleaved power factor correction boost converter followed by a 2-phase interleaved two-switch forward converter with synchronous rectification. 
This reference design is implemented using two dsPIC33F “GS” digital-power DSCs from Microchip that provide the full digital control of the power conversion as well as all system management functions. As shown in this reference design the dsPIC33F ‘GS’ devices enable designers to easily and cost effectively develop products using advanced adaptive control algorithms that help improve efficiency at light loads. The Platinum-Rated 720W AC/DC Reference Design is royalty free when used in accordance with the licensing agreement.
Do you want a demonstration?
Please contact local sales office in your geography to request a demonstration. Find here worldwide network of Sales & Support
Platinum-rated 720W AC-DC Reference Design, removable output connector, AC mains cable.
| Title | |||
|---|---|---|---|
| Platinum-Rated 720W AC/DC Ref Design Details | Download | 
| Title | Date | Document Category | |
|---|---|---|---|
| Platinum-Rated AC/DC Reference Design Using the dsPIC DSC | 12 Aug 2014 | Link | Application Notes |