Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

Voltage Supervisor SOT23-5/6 Evaluation Board

Part Number: VSUPEV2

Summary:

This Blank PCB allows the system designer to quickly evaluate the operation of Microchip Technology’s Voltage Supervisors and Voltage Detectors in the SOT-23-5 (5-pin) and SOT-23-6 (6-pin) packages. This PCB supports many Microchip device families, including the Nonvolitile Digital Potentiometer and PIC10F2xx devices.

View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Four SOT-23-6 and one SOT-23-5 VDD/VSS pin out supported.
    • Supports these Microchip device families:
    - Voltage Supervisors/Voltage Detectors

    - Nonvolatile Digital Potentiometers

    - Op Amps

    - Comparators

    - Low Drop Out Regulators (LDOs)

    - Thermal Sensors

    - A/D Converters

    - PFM/PWM Step-Down DC/DC Controllers

    - Battery Charge Controllers

    - PICmicro Microcontrollers

    • Footprints for optional passive components for:
    - Power supply filtering

    - Device by-pass capacitor

    - Output filtering

    - Output loading capacitor

    - Output Pull-up resistor

    - Output Pull-down resistor

    - Output loading resistor

    - Output series resistor

    • Support for two switches on device pins

     

    • Surface mount or through-hole support for connection posts on each PCB pad

     

    • BFMP interface for programming support of PIC10F2xx devices

     

    • Generous silk screen area to write specifics of implemented circuit

Summary

This Blank PCB allows the system designer to quickly evaluate the operation of Microchip Technology’s Voltage Supervisors and Voltage Detectors in the SOT-23-5 (5-pin) and SOT-23-6 (6-pin) packages. This PCB supports many Microchip device families, including the Nonvolitile Digital Potentiometer and PIC10F2xx devices.

Package Contents

This Blank PCB allows the system designer to quickly evaluate the operation of Microchip Technology’s Voltage Supervisors and Voltage Detectors in the SOT-23-5 (5-pin) and SOT-23-6 (6-pin) packages. This PCB supports many Microchip device families, including the Nonvolitile Digital Potentiometer and PIC10F2xx devices.