We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: VSUPEV

VOLTAGE SUPERVISOR SOT-23-3 EVALUATION BOARD

Overview

The Voltage Supervisor SOT23 Evaluation Board allows the system designer to quickly evaluate the operation of Microchip’s Voltage Supervisors and Voltage Detectors in the SOT-23-3 package. The board has been made generic so that other SOT-23-3 devices (such as LDOs and Voltage References) may also be evaluated using this board. This kit comes with four blank PCBs to allow the designer to test multiple devices.
  • Blank PCB supporting four SOT-23-3 pin outs/device foot prints
  • Layout allows installation of surface mount:

  • Power supply filtering capacitor
  • Device output filtering capacitor
  • Device output Pull-up resistor
  • Device output Pull-down (load) resistor
  • Device output in-line resistance (for interfacing to external circuits)

    • Layout provides for through hole or surface mount connection posts (VDD, VSS, and VOUT)
    • White silk-screen area on board allows the user to capture details of the implemented circuit
    The Voltage Supervisor SOT23 Evaluation Board allows the system designer to quickly evaluate the operation of Microchip’s Voltage Supervisors and Voltage Detectors in the SOT-23-3 package. The board has been made generic so that other SOT-23-3 devices (such as LDOs and Voltage References) may also be evaluated using this board. This kit comes with four blank PCBs to allow the designer to test multiple devices.

    Cannot load image!

    Documentation


    Filter by Document Type
    Search Documentation
    Title
    Document Category
    Voltage Supervisor SOT23 Evaluation Board User's Guide User Guide Download
    Voltage Supervisor SOT-23-3 Evaluation Board Gerbers Board Design Files Download

    Live Chat

    Need Help?

    Privacy Policy