Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

VSC7514EV - Ocelot, 8xRJ45, 8xSFP, PTP, SyncE, Managed Reference Board

Part Number: VSC7514EV

Summary:

This is the evaluation board for the VSC7514 10-Port Gigabit Ethernet Switch (and the VSC7513). View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

SoftwareLibrary

7/29/2020
10B

Documents

Product Features

    Four 10/100/1000BASE-T Ethernet copper ports
    Eight 100M/1Gbit/s Ethernet SFP ports
    – two of the SFP ports are dual-media ports tied to two of the copper ports
    – three of the SFP ports are also 2.5Gbit/s capable
    One optional additional 10/100/1000BASE-T Ethernet port
    By default VSC7514 is managed by the embedded CPU with on-board DDR3, NOR and NAND Flash devices…
    … but optionally an external master CPU system can connect to the VSC7514 slave through PCIe, SPI or the NPI port
    Four SMAs, and an RS422 interface, for PTP and Sync-E applications …
    … and support for Sync-E modules through the Sync-E feature connector
    Serial port for accessing the command line interface software debugger, implemented through an on-board serial-to-USB converter
    Reset button with one-shot reset
    System status LED, port status LEDs
    12Vdc power in socket

Summary

This is the evaluation board for the VSC7514 10-Port Gigabit Ethernet Switch (and the VSC7513).