**For development reference only, not a product for sale**
VSC7514 Ethernet Switch with 4 integrated PHYs
VSC8584 quad PHY
8 10/100/1000BASE-T (RJ45) Ethernet ports
2 100M/1Gbit/2.5Gbit/s Ethernet SFP ports
PoE+ PSE capabilities (through PD69200/PD69208 chipset)
Embedded MIPS CPU system for management
Stratum-3 class OCXO enables PTP support
Serial port
SD card slot for memory expansion
Reset button with one-shot reset
LEDs
56Vdc power in, redundant dual inputs
Alarm relay output port
Metal chassis, holder for DIN rail mounting
-40°C to +60°C operating temperature range
https://www.microchipdirect.com
No Products Found
Overview
The VSC5635EV ethernet development system can be used to demonstrate the VSC7513/14 Ocelot Ethernet switches and the VSC8584 PHY devices as well as the PD69200/PD69208 PoE+ chipset
To view this video, please click manage cookies below and accept functional cookies.