Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

VSC5611EV - SparX-III managed/Caracal Evaluation Board, 24xRJ45/2xSFP

Part Number: VSC5611EV

Summary:

The VSC5611EV ethernet development system can be used to demonstrate the SparX-III managed / Caracal Ethernet switches and the VSC8512 PHY device View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

SoftwareLibrary

7/29/2020
10B
7/29/2020
10B

Documents

Product Features

    VSC742x managed Ethernet switch with up to 12 integrated PHYs
    VSC8512 12-port Ethernet PHY
    24 RJ45 1G front ports
    2 SFP 1G/2.5G uplink module slots
    Embedded MIPS CPU system for management
    Support for PoE+ and Sync-E add-on boards

Summary

The VSC5611EV ethernet development system can be used to demonstrate the SparX-III managed / Caracal Ethernet switches and the VSC8512 PHY device