New Revision Updates:
Prime8 Advantages:
Control Menu Features:
Prime8 Key Features:
The Prime8 production programmer has eight high-speed ISCP™ jacks for high volume programming. Ideal for production environments, it can operate as a stand-alone production programmer with its USB Flash card reader, or with CCS software on the PC. Program up to 8 devices individually or concurrently.
CCSLOAD FREE programmer control software supports the Prime8 and offers many new key features including; powerful command-line options in Windows/Linux, extensive diagnostics, easy to use production interface, and enhanced security options.
Prime8 can also be paired with Tag-Connect, a cost saving production ICSP Programming cable that eliminates the need for a ICSP connector on your product. Tag-Connect provides a direct pin-to-circuit connection, saving space on your PCB. The modular end works with existing ICD programmers as well as the Prime8.