We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: TPG100014-G3

SOFTLOG ICP2COMBO(G3)-DPX-12 12-CHANNEL GANG PROGRAMMER (PIC32MZ-COMPATIBLE)


  • Designed for ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc. used by Microchip, Atmel, SST and others
  • Ultra-fast programming of up to 64 channels simultaneously
  • Built-in opto-relay barrier for target lines
  • Galvanic isolation of control and communication lines
  • LAN, USB and RS-232 interface
  • On-board 32MByte flash memory per channel for non-volatile storage of HEX, configuration and serialization files (6 environments)
  • Multiple serialization schemes: Sequential, random, pseudo-random and user file (1 to 8 bytes, automatic “retlw” or “raw data”)
  • Windows® DLL/Command line functions for automatic programming
  • Tests Vdd and Vpp for overload with indication by software
  • Wired remote programming and environment switch: Go/Pass/Fail/Env
  • Programmable Vdd (1.8 to 5.5V) and Vpp (1.8 to 13.5V)
  • Programmable delay between Vdd and Vpp (0.1 to 250ms)
  • Programmable clock/data speed (500KHz to 10MHz)
  • Programmable Vdd source: ICP2-COMBO(G3) or target
  • Vdd current limit: 250mA per channel
  • Prevents damage to the connected microcontroller in case of power ON and power OFF
  • Dimensions: 215 x 118 x 90mm

Overview


The ICP2COMBO(G3)-DPX-12 Production Quality In-Circuit (ICSP) 12-channel (expandable up to 60 channels) GANG Programmer is a cost-effective programmer that operates with a PC or as a standalone unit and simultaneously programs 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit AVR, PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs. ICP2COMBO(G3)-DPX-12 hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)

 

Package Contents
  • Programmer unit
  • Power adapter
  • USB cable
  • RS-232 cable
  • LAN cable (straight)
  • LAN cable (crossed)
  • DIN-48 mating connector - 3 pcs
  • DIN-64 mating connector - 1 pcs
  • USB installation instruction
  • ICP2-COMBO Quick Start instruction