We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: TPG100011-G3

SOFTLOG ICP2PORT(G3)-PX PORTABLE IN-CIRCUIT PRODUCTION PROGRAMMER


  • Designed for ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc. used by Microchip, Atmel, SST and others
  • On-board 32MB flash memory for non-volatile storage of HEX, configuration and serialization files
  • Standalone operation
  • Counter that limits the number of times a hex file can be programmed
  • Three standalone serialization schemes: Sequential, random and user file (1 to 8 bytes, automatic “retlw”)
  • Vdd and Vpp overload protection
  • Power supply: 3xAA batteries, USB or power adapter
  • Programmable Vdd (1.8 to 5.5V) and Vpp (1.8 to 13.5V)
  • Programmable delay between Vdd and Vpp (0.1 to 250ms)
  • Programmable clock/data speed (500KHz to 10MHz)
  • Programmable Vdd source (ICP2PORT(G3) or target)
  • Vdd current limit: 100mA (40mA if powered from USB only)
  • Prevents damage to the connected microcontroller in case of power ON and power OFF
  • Dimensions: 145 x 82 x 28mm


Overview


A member of the ICP(G3) family of high-speed, production-grade in-circuit programmers. This compact, battery-powered device supports up to six different programming environments, making it an ideal, low-cost solution for field upgrades. ICP2PORT(G3)-PX programs Microchip 8-bit PIC® & AVR® MCUs, 16-bit PIC MCUs & dsPIC® DSCs, 32-bit AVR, PIC & ARM Cortex M0/0+/23/3/4/7 MCUs and Serial EEPROMs & Flash ICs. ICP2PORT(G3)-PX hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)

Package Contents
  • Programmer unit
  • USB cable (A-mini USB)
  • Sub-D 15-pin mating connector
  • USB install instructions
  • Quick start manual