We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: TPG100001-G3

SOFTLOG ICP2(G3) ICSP PRODUCTION PROGRAMMER

Overview

The ICP2(G3) Production Quality In-Circuit Programmer is a cost-effective programmer that operates with a PC or as a standalone unit. It programs 8-bit PIC® / AVR® MCUs and Serial EEPROMs & Flash ICs. ICP2(G3) hardware is designed to support popular programming interfaces (ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc.)

  • Designed for ICSP™, JTAG, SWD, UPDI, SPI, QSPI, etc. used by Microchip, Atmel, SST and others
  • On-board 32MB flash memory for non-volatile storage of HEX, configuration and serialization files
  • Standalone operation
  • Multiple serialization schemes: Sequential, random, pseudo-random and user file (1 to 8 bytes, automatic “retlw”)
  • Tests Vdd and Vpp for overload with indication by software
  • Remote programming via 3 lines: Go/Pass/Fail
  • Programmable Vdd (1.8 to 5.5V) and Vpp (1.8 to 13.5V)
  • Programmable delay between Vdd and Vpp (0.1 to 250ms)
  • Programmable clock/data speed (500KHz to 10MHz)
  • Programmable Vdd source (ICP2(G3) or target)
  • Vdd current limit: 250mA (40mA if powered from USB only)
  • Prevents damage to the connected microcontroller in case of power ON and power OFF
  • Dimensions: 175 x 85 x 35mm
  • Programmer unit
  • Power adapter
  • USB cable
  • Sub-D 15-pin mating connector
  • USB install instructions

Cannot load image!

Live Chat

Need Help?

Privacy Policy