We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: TMIK044

CLICKER 2 FOR CEC1302

User Guide: Download User Guides

Overview

Security ensured

This clicker 2 is powered by CEC1302, a 32-bit ARM®-Cortex® MCU that integrates a cryptographic engine that provides high level security features. 


The CEC1302 provides support for loading code from the private or shared SPI flash device on a VCC1 power-on. Before executing the CEC1302 code loaded from a SPI Flash Device, the CEC1302 validates the code using a digital signature encoded according to PKCS #1. The signature uses RSA-2048 encryption and SHA-256 hashing. This provides automated detection of invalid code that may be a result of malicious or accidental corruption. It occurs before each boot of the host processor, thereby ensuring a hardware based root of trust not easily thwarted via physical replacement attack.

clicker 2 for CEC1302 (MIKROE-1969), by MikroElektronika, is the big brother of CEC1302 Clicker (MIKROE-1970). Boasting not one, but two mikroBUS host sockets, this starter development kit brings click board connectivity to the 32-bit ARM Cortex-M4 CEC1302 microcontroller, with its integrated cryptographic engine. Connect the desired click board to enhance it with endless features. It's preprogrammed with a fast USB HID bootloader. Use it to upload your firmware and clicker will become a working device. This board features all you need to get started: 32-bit CEC1302 microcontroller, USB connector, two LEDs and push buttons, reset button, mikroProg connector and headers for interfacing with external electronics.



  • Authentication with public key algorithms (RSA-2048)
  • Integrity with Secure Hash Algorithms (SHA-1, SHA-256)
  • Privacy with symmetric encryption (AES)
  • Entropy with true Random Number Generator
  • CEC1302 has 128 KB SRAM, 32 KB boot ROM, and runs at 48MHz.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
CEC1302 ROM Description Addendum Data Sheets Download
CEC1302 Peripheral Interface User's Guide User Guide Download
CEC1302 Crypto API User's Guide User Guide Download
CEC1302 Low Power Crypto Embedded Controller - Data Sheet Data Sheets Download

Live Chat

Need Help?

Privacy Policy