Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

TMIK028 - GPS Click with Active GPS Antenna

Part Number: TMIK028

Status: No Longer Available

Summary:

GPS Click is an add-on board in the mikroBus™ form factor. Its a compact solution for adding GPS functionality to your device. It features the LEA-6S, high-performance u-blox 6 positioning engine. The board can interface with a microcontroller via UART or I2C, or data can be acquired using the PC application via USB. The board features a connector that is compatible with active and passive View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    • SuperSense® Indoor GPS: -160 dBm tracking sensitivity
    • Once acquired, satellites are passed on to a power-optimized dedicated tracking engine
    • Simultaneously track up to 16 satellites while searching for new ones
    • High level of immunity to jamming

Summary

GPS Click is an add-on board in the mikroBus™ form factor. Its a compact solution for adding GPS functionality to your device. It features the LEA-6S, high-performance u-blox 6 positioning engine. The board can interface with a microcontroller via UART or I2C, or data can be acquired using the PC application via USB. The board features a connector that is compatible with active and passive antennas. It can operate on 3.3V of power only.

Note: mikroBUS is an expansion board format used on several development boards from MikroElektronika, including TMIK013, TMIK016, TMIK017, TMIK021, TMIK022, and TMIK023.

MikroElektronika is a trusted 3rd Party Tool provider