Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

TMIK027 - GSM Click with GSM Antenna (right angle)

Part Number: TMIK027

Status: No Longer Available

Summary:

GSM Click is an add-on board in the mikroBUS™ form factor. It is a perfect solution for adding a GSM/GPRS communication layer to your device. It features a Telit GL865-QUAD GSM/GPRS module which supports the GSM/GPRS 850/900/1800/1900 MHz Quad-band frequency. The board contains the TXB0106, a 6-bit bidirectional voltage-level translator, as well as a SIM-card socket. GSM Click communicates View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    • Supports GSM/GPRS protocol stack 3GPP
    • Supports GSM/GPRS 850/900/1800/1900 MHz Quad-band frequency
    • On-board antenna connector as well as 3.5 mm quadruple earphone/microphone jack
    • SIM card socket integrated at the bottom side of the board

Summary

GSM Click is an add-on board in the mikroBUS™ form factor. It is a perfect solution for adding a GSM/GPRS communication layer to your device. It features a Telit GL865-QUAD GSM/GPRS module which supports the GSM/GPRS 850/900/1800/1900 MHz Quad-band frequency. The board contains the TXB0106, a 6-bit bidirectional voltage-level translator, as well as a SIM-card socket. GSM Click communicates with the target microcontroller via seven mikroBUS™ lines RX, TX, INT, PWM, CS, RST and AN. The board can use either 3.3V or 5V of power. The LED diode indicates the presence of the power supply.

Note: mikroBUS is an expansion board format used on several development boards from MikroElektronika, including TMIK013, TMIK016, TMIK017, TMIK021, TMIK022, and TMIK023.

MikroElektronika is a trusted 3rd Party Tool provider