Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

TMIK024 - ADC Click by MikroElektronika

Part Number: TMIK024

Summary:

ADC click is an add-on board in the mikroBUS™ form factor. It includes a 12-bit Analog-to-Digital Converter (ADC) MCP3204 device that features 50k samples/second, 4 input channels, and low-power consumption (500nA typical standby, 2µA max). In addition, this board uses the industry-standard SPI communication interface. It is small in size and features convenient screw terminals for View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    • 12-bit resolution of Analog-to-Digital conversion
    • Up to 50K samples per second
    • Four input channels
    • Low power consumption (500nA typical standby)
    • Communication is done using industry standard Serial Peripheral Interface (SPI).

Summary

ADC click is an add-on board in the mikroBUS™ form factor. It includes a 12-bit Analog-to-Digital Converter (ADC) MCP3204 device that features 50k samples/second, 4 input channels, and low-power consumption (500nA typical standby, 2µA max). In addition, this board uses the industry-standard SPI communication interface. It is small in size and features convenient screw terminals for easier connections. By default, the board is set to use 3.3V of power. However, to use it with 5V systems, just place the PWR SEL SMD jumper in the 5V position.

Note: mikroBUS is an expansion board format used on several development boards from MikroElektronika, including TMIK013, TMIK016, TMIK017, TMIK021, TMIK022, and TMIK023.

MikroElektronika is a trusted 3rd Party Tool provider