Status: No Longer Available
Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
There are currently no documents or software to display.
This product is no longer available for sale.
WiFi Plus Click is an accessory board in the mikroBUS™ form factor. It is a compact solution for adding Wi-Fi® communication to your device. It features the MRF24WB0MA module (2.4GHz, IEEE std. 802.11 compliant) as well as the MCW1001 companion controller with an on-board TCP/IP stack and 802.11 connection manager. WiFi Plus click communicates with the target board via UART interface. The board is designed to use 3.3V power supply only. It has an option to achieve low-power consumption.
Note: mikroBUS is an expansion board format used on several development boards from MikroElektronika including TMIK013, TMIK016, TMIK017, TMIK021, TMIK022, and TMIK023.
MikroElektronika is a trusted 3rd Party Tool provider