This maXTouch USB Bridge product provides an interface to connect the I2C or SPI compatible based maXTouch devices to PC-based applications through a USB port.
The D21 bridge board significantly improves data throughput, increasing test and production efficiency. This board is twice as fast as other maXTouch bridge boards (ATUSB-PCB-80146 and ATUSB-I2C-AUTO-PCB).
View MoreThank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
This maXTouch USB Bridge product provides an interface to connect the I2C or SPI compatible based maXTouch devices to PC-based applications through a USB port.
The D21 bridge board significantly improves data throughput, increasing test and production efficiency. This board is twice as fast as other maXTouch bridge boards (ATUSB-PCB-80146 and ATUSB-I2C-AUTO-PCB).
D21 USB Bridge PCB