Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
There are currently no documents or software to display.
The LProg Programmer by Embed is a low-cost, lightweight programmer for 3.3V PIC MCUs only. These include the dsPIC33F DSC, PIC24H, PIC24F, and PIC18FJ MCU families. The LProg is USB powered and provides up to 100mA Vdd current to the target.