Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
The chipKIT™ WF32™ by Digilent is an easy-to-use platform for developing Wi-Fi® applications. As with other chipKIT boards, it uses a modified version of the original Arduino® IDE for compatibility with existing code examples, tutorials and resources. Also compatible with MPLAB® X IDE.
The WF32 includes several peripherals on board, including Wi-Fi radio module, USB OTG (host or device) interface, microSD™ card slot, buttons, LEDs, potentiometer and lots of extra I/O. A full-featured HTML server application is available by download. Can be powered by USB, or an external power supply.
Digilent is a trusted third-party tool provider.
MPLAB Harmony support available: