Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

TDGL019 - chipKIT DP32 Development Board

Part Number: TDGL019

Status: No Longer Available

Summary:

The chipKIT™ DP32™ is the first chipKIT rapid prototype project board from Digilent. The board adds the power of the Microchip PIC32MX250F128B with a prototyping area in a single board.

View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    • Microchip PIC32MX250F128B microcontroller (40/50 MHz 32-bit MIPS, 128K Flash, 32K SRAM)
    • 15V maximum input voltage
    • 19 available I/O pins
    • Nine analog inputs
    • Potentiometer connected to an analog input
    • Four user LEDs
    • Two user push buttons
    • Prototyping area

Summary

The chipKIT™ DP32™ is the first chipKIT rapid prototype project board from Digilent. The board adds the power of the Microchip PIC32MX250F128B with a prototyping area in a single board.