Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

TDGL008 - chipKIT MX3 Development Board

Part Number: TDGL008

Status: No Longer Available

Summary:

The chipKIT™ MX3™ by Digilent is a microcontroller development board based on the PIC32MX320F128H MCU. It is compatible with Digilent`s line of Pmod™ peripheral modules, and is suitable for use with the MPLAB® IDE and PICkit™ programmers. The chipKIT MX3 is also compatible for use with the chipKIT platform's MPIDE development environment. The chipKIT platform with MPIDE View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    • PIC32MX320F128H MCU
    • 128K Flash, 16K RAM
    • 80 MHz maximum operating frequency
    • 42 I/O pins
    • 12 analog inputs
    • chipKIT bootloader installed

Summary

The chipKIT™ MX3™ by Digilent is a microcontroller development board based on the PIC32MX320F128H MCU. It is compatible with Digilent`s line of Pmod™ peripheral modules, and is suitable for use with the MPLAB® IDE and PICkit™ programmers. The chipKIT MX3 is also compatible for use with the chipKIT platform's MPIDE development environment. The chipKIT platform with MPIDE is a PIC32-based ecosystem compatible with many existing Arduino® code examples, reference materials and other resources.

This low-priced item is not eligible for academic discount.