Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

chipKIT Basic I/O Shield

Part Number: TDGL005

Summary:

The chipKIT™ Basic I/O Shield is an input/output expansion board designed for use with chipKIT microcontroller boards such as the Uno32™ and the Max32™.

The Basic I/O Shield is designed to provide a range of input/output devices suitable for beginners learning about microcontrollers and various types of I/O devices, or for use by more advanced user to provide
View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Usable with either the Uno32™ or the Max32™
    • 256Kbit I2C EEPROM
    • 128x32 pixel OLED graphic display
    • I2C temperature sensor
    • I2C daisy chain connector
    • 4 open drain FET drivers
    • Analog potentiometer
    • 4 push buttons & 4 slide switches
    • 8 discrete LEDs

Summary

The chipKIT™ Basic I/O Shield is an input/output expansion board designed for use with chipKIT microcontroller boards such as the Uno32™ and the Max32™.

The Basic I/O Shield is designed to provide a range of input/output devices suitable for beginners learning about microcontrollers and various types of I/O devices, or for use by more advanced user to provide inputs or outputs for their own projects.

The Basic I/O Shield provides simple digital input devices such as switches and buttons, and digital output devices such as discrete LEDs and high current open FET drivers. It provides more advanced devices such as an I2C EEPROM, an I2C temperature sensor, and organic LED graphic display. A potentiometer is also provided for use as an analog input device.

The Basic I/O Shield is designed to the same form factor as the Uno32 and uC32 boards, but is also usable with the Max32 board.