Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

chipKIT Lenny Development Board

Part Number: TCHIP005

Summary:

The chipKIT Lenny was inspired by the Arduino Leonardo, and adds additional capabilities afforded by its 32-bit microcontroller. The Lenny has 27 available I/O lines, 6 of which can be used as analog inputs. Based on the 32-bit PIC32MX270F256D microcontroller, operating at 3.3 volts and 40 MHz. Direct access to the USB peripheral controller enables the Lenny to emulate many types of USB View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    • 256K of Flash, 64K of RAM
    • Two I2S/SPI modules for Codec and serial communications
    • Parallel Master Port (PMP) for graphics interfaces
    • Charge Time Measurement Unit (CTMU)
    • Two UART and I2C™ modules
    • Five 16-bit Timers/Counters (two 16-bit pairs combine to create two 32-bit timers)
    • Five Capture inputs and Five Compare/PWM output

Summary

The chipKIT Lenny was inspired by the Arduino Leonardo, and adds additional capabilities afforded by its 32-bit microcontroller. The Lenny has 27 available I/O lines, 6 of which can be used as analog inputs. Based on the 32-bit PIC32MX270F256D microcontroller, operating at 3.3 volts and 40 MHz. Direct access to the USB peripheral controller enables the Lenny to emulate many types of USB devices; note that this functionality will be available in a future library.