Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
There are currently no documents or software to display.
This Kit includes 2 Tag-Connect cables Legged and No Legs, a sample PCB to demonstrate footprint for each type of cable, and a Tag-Connect Clip Board for debugging with a No-Legs cable. The cables use high-reliability spring pins that connect to a tiny footprint of pads and locating holes on your PCB. The Legged version has plastic legs that snap directly into the board to hold it securely in place. The No-Legs version has three steel pins that ensure accurate alignment and correct orientation and is hand-held during a fast programming operation. Tag-Connect cables save the board space and expense of a mating header component on every PCB.