Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

Tag-Connect In-Circuit Cable No Legs

Part Number: TC2030-MCP-NL

Summary:

Tag-Connect cables provide a simple, reliable means of connecting Debuggers and Programmers or other test equipment to your PCB’s while lowering board costs and facilitating efficient production programming.

Tag-Connect uses a specially designed (Patent Pending) connector which eliminates the need for putting a programming header or other mating connector on every PCB.
View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional Resource

  • Additional Information
Additional Information
Tag-Connect No-Legs cable (TC2030-MCP-NL) works like this:

The three locating pins align the connector’s pins with the pads on the PCB also ensuring the connector can’t be located the wrong way around. The connector is hand held to the board while a fast programming operation takes place making for a very efficient production programming operation. The connector’s steel pins can also be soldered to the board (stainless-steel soldering flux might be needed) for a semi-permanent debugging connection and other means of holding it in place are also available.

Documents and Software

Documents

Product Features

    • ZERO Cost per Board
    • No mating connector required on PCB
    • Tiny footprint
    • High Reliability Pogo Spring Pins for Secure Connection
    • Rugged Design for Highly Repetitive Use
    • Designed so it can only be inserted the correct way round
    • Two versions both designed to cut your costs, save you time, and save space on your PCBs

Summary

Tag-Connect cables provide a simple, reliable means of connecting Debuggers and Programmers or other test equipment to your PCB’s while lowering board costs and facilitating efficient production programming.

Tag-Connect uses a specially designed (Patent Pending) connector which eliminates the need for putting a programming header or other mating connector on every PCB. Instead, Tag-Connect uses tried and tested spring-pins rated for 100,000 operations to make a secure connection to a special footprint pattern of pads and locating holes on your PCB. The footprint can take up as little board space as 0.02 square inches (about the space needed for a couple of 0805 SMT resisitors) which means you can locate the footprint right next to the MCU if desired.

Package Contents

Tag-Connect cables provide a simple, reliable means of connecting Debuggers and Programmers or other test equipment to your PCB’s while lowering board costs and facilitating efficient production programming.

Tag-Connect uses a specially designed (Patent Pending) connector which eliminates the need for putting a programming header or other mating connector on every PCB. Instead, Tag-Connect uses tried and tested spring-pins rated for 100,000 operations to make a secure connection to a special footprint pattern of pads and locating holes on your PCB. The footprint can take up as little board space as 0.02 square inches (about the space needed for a couple of 0805 SMT resisitors) which means you can locate the footprint right next to the MCU if desired.