In addition to the driver libraries, there are a number of demonstration projects available to provide examples of common usage of sensor systems, and accelerate your initial development.
Demonstration projects illustrate how to bring together the sensor API, libraries, board support modules, ASF drivers, and configuration constants to build standalone applications. The following provide examples of available projects, the compete list of available projects is available through the AVR Studio.
The Windows PC Data Visualizer application provides a graphical, real-time display of data sent from a microcontroller board via a USB connection. The ADV tool uses special configuration data sent from the target system to define multiple data streams, each with an oscilloscope-like display of data values. The captured data may also be saved to a standard comma-separated-value file for export and subsequent analysis.
The Data Visualizer (ADV) application is available for download below. Additional information is available in the Application Note, AVR4017: Data Visualizer Application.
For more information on Sensors Xplained Software Support,.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| AVR4017: Data Visualizer | Application Notes | Link | Download | |
| AVR32918: UC3-A3 Xplained Hardware User Guide | Application Notes | Link | Download | |
| AVR32931: UC3-L0 Xplained Getting Started Guide | Application Notes | Link | Download | |
| AVR4016: Sensors Xplained Software User Guide | Application Notes | Link | Download | |
| AVR32930: UC3-A3 Xplained Getting Started Guide | Application Notes | Link | Download | |
| AVR32924: UC3-L0 Xplained Hardware User Guide | Application Notes | Link | Download |
Live Chat