We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: SW500189

SW500189 - VISUAL TFT BY MIKROELEKTRONIKA

Overview

Visual TFT is a Windows application for rapid development of graphical user interfaces on TFT displays. Generates source code for all mikroElektronika compilers: mikroC, mikroBasic and mikroPascal, for all supported MCU architectures, including PIC, dsPIC30/33, PIC24, and PIC32. A fast, intuitive environment with many drag-and-drop components makes building applications easy and fast.

Visual TFT runs on Windows computers and supports all multimedia boards from MikroElektronika, as well as 10 TFT controllers and 5 different display sizes.
  • Supports several different screens, each with multiple layers
  • A pallete of 12 components with gradients, fonts, borders, visibility, etc.
  • Components support events such as OnClick, OnPress, OnDown, OnUp
  • 13 handy options to align components
  • Free upgrades and lifetime technical support

Cannot load image!

Live Chat

Need Help?

Privacy Policy