We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: SW500184

SW500184 - MIKROBASIC PRO FOR DSPIC AND PIC24 MCUS


  • Supports 16-bit PIC24 MCUs and dsPIC® DSCs
  • Over 500 library functions, including Q15 and DSP functions
  • Advanced IDE with many built-in tools
  • Free upgrades and lifetime technical support
  • Extensive documentation 700 pages
  • HID bootloader included

Overview


MikroElektronika`s popular Basic compiler features an intuitive IDE, powerful compiler with advanced optimizations, lots of hardware and software libraries, and additional tools that will help you in your work. A comprehensive Help file is included with ready-to-use examples designed to get you started in no time. Each compiler license includes free upgrades and product lifetime tech support, and can be used on multiple computers (USB dongle included.) Object files created with mikroBasic PRO can be imported into MPLAB IDE if desired.