Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

SW320025-1HPM - MCU32 WMA Decoder Library for Harmony Audio Framework

Part Number: SW320025-1HPM

Summary:

Harmony Framework Only

The Microchip WMA Decoder can decode audio signals sampled at up to 48 kHz with up to two discrete channels. The WMA Decoder also supports VBR and CBR encoded audio stream. In most circumstances, .wma files are contained in Advance Systems Format (ASF), which is supported by the WMA Decoder. Microchip technology provides software libraries
View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional Resource

  • Resource Requirements for WMA Decoder
Resource Requirements for WMA Decoder
 Module Flash KB
 Program Memory 53.60 
 Table Memory (ROM) 44.85 
 Decoder State Memory 0.43
 Decoder Stack Memory 0.8
 Decoder Heap Memory 31


There are currently no documents or software to display.

Product Features

    Test Environment Details

    The WMA Decoder binary, WMA_decoder.a, was targeted and tested using MPLAB® X IDE, v2.10 and the MPLAB XC32 C/C++ Compiler, v1.32 on the PIC32MX470F512L device.

Summary

Harmony Framework Only

The Microchip WMA Decoder can decode audio signals sampled at up to 48 kHz with up to two discrete channels. The WMA Decoder also supports VBR and CBR encoded audio stream. In most circumstances, .wma files are contained in Advance Systems Format (ASF), which is supported by the WMA Decoder. Microchip technology provides software libraries allowing customers to build audio applications with high quality and professional results. The WMA Decoder library is optimized (C/ASM) and is available for all PIC32MX devices. Supported in MPLAB Harmony v2 only.

The Microchip WMA Library is only available in binary format, and is only available to Windows Media Component Licensees.

Click Here for Microsoft Licensing Details.

Microsoft WMA Decoder Library for PIC32 is also available in MLA. Click Here for details