Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
Module | Flash KB |
Program Memony | 53.60 |
Table Memory (ROM) | 44.85 |
Decoder State Memory | 0.43 |
Decoder Stack Memory | 0.8 |
Decoder Heap Memory | 31 |
The Microchip WMA Decoder can decode audio signals sampled at up to 48 kHz with up to two discrete channels. The WMA Decoder also supports VBR and CBR encoded audio stream. In most circumstances, .wma files are contained in Advance Systems Format (ASF), which is supported by the WMA Decoder.
Also available in Harmony Framework. Click here for details.
The Microchip WMA Library is only available in binary format, and is only available to Windows Media Component Licensees.
Click Here for Microsoft Licensing Details
For more detailed information on this library, please see the associated ReadMe file available for download here.