We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: SW320013-2

SW320013-2 - PIC32MX AAC DECODE LIBRARY (SOURCE CODE) MLA BASED


PIC32MX Advanced Audio Coding (AAC) Decoder library provides easy to use APIs for decoding an audio stream encoded using Advanced Audio Coding (AAC) encoding. The PIC32MX AAC Decoder library supports the following:

- Sample rates:

8, 11.025, 12, 16, 22.05, 24, 32, 44.1, 48, 64, 88.2 and 96KHz

- Bit rates:

32, 40, 48, 56, 64, 80, 96, 112, 128, 160, 192, 224, 256, 320, 384 kbps and VBR

Overview


This AAC algorithm (Source Code) is designed for 80MHz or greater PIC32MX MCUs. This code requires 62MIPS peak 34MIPS average performance, 61KB Flash and 12KB RAM without frame buffer memory for operation on the PIC32MX MCU. Microchip offers AAC Decoder library both in non-modifiable binary code and source code formats that enables usage on high performance PIC32MX devices. This product is the modifiable source code. Users remain responsible for licensing for their products through Via Licensing.

AAC Decoder Libraries for PIC32 is also available in MPLAB Harmony. For details, Click Here.