We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: SW320012-2

SW320012-2 - PIC32MX COMPACT MP3 DECODE LIBRARY (SOURCE CODE) MLA BASED

Overview

Microchips compact MP3 algorithm designed to fit in small memory footprint PIC32MX Microcontrollers. This code requires only 28MIPS of performance (CD Quality audio), 42KB Flash and 11KB RAM memory for operation on the PIC32MX. Microchip offers MP3 Decoder library both in non-modifiable binary code and source code formats that enables usage on high performance PIC32MX devices. This part number is for modifiable source code. A binary-only version of this code is also available on Microchip Direct. Requires patent-only licensing through Technicolor.

For more details on the MP3 decoder, please see the user’s guide below.

2 Demonstration vehicles are available in HEX format for use with the PIC32 Bluetooth Starter Kit, and the PIC32 Bluetooth Audio Developers Kit. Please note that these are not compatible with one another. The demo provides MP3 playback from a USB memory stick.

MP3 Decoder Library for PIC32 is also available in MPLAB Harmony.

The Microchip compact MP3 decoder features:

  • Implements MPEG-1, Audio Layer III decoder (ISO/IEC 11172-3)
  • Simple user interface – initialize decoder and pass MP3 data
  • Optimized C callable APIs
  • Assembly optimized implementation for overall performance
  • Supported sample rates: 32 KHz, 44.1 KHz, 48 KHz
  • Supported bit rates (kbps): 32, 40, 48, 56, 64, 80, 96, 112, 128, 160,192,224,256, 320 and Variable Bit Rate.

N/A

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
Microchip Compact MP3 Decoder Library User's Guide User Guide Download

Live Chat

Need Help?

Privacy Policy