Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
There are currently no documents or software to display.
This PRO Plugin for MPLAB® X IDE works with the MPLAB® REAL ICE™ In-Circuit Emulator to display the percentage of time spent in each application function, enhancing the software debugging capabilities of MPLAB® X IDE. It is used to measure the percentage of time spent in each function in order to determine where your application may be spending the greatest portion of time over an average collected set of data. It adds pre- and post-amble code to all functions in debug sessions. It aids in debugging and code optimization by tracking the number of function calls, parent functions, child functions and execution time. Each license is intended for one user. Available for device families with data capture, namely: PIC18F, PIC24F, PIC24EP, dsPIC33FJ, dsPIC33E, and those PIC32MX that support data capture. To find out if your device has data capture, please see the Dev Tool Selector.
Installation instructions:
This plugin operates with MPLAB X IDE v2.26 and MPLAB XC compiler v1.20 and later. To download a 30-day trial version go to Embedded Code Source.
Note: The use of this plugin requires an MPLAB® REAL ICE™ In-Circuit Emulator. Standard (ICSP) or Performance Pak (High Speed LVDS) connection from emulator to target board is required. No other connections are needed.Available as download only.
A help file is included in the download.