Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SOT223-5 Voltage Regulator Evaluation Board

Part Number: SOT223-5EV-VREG

Status: No Longer Available

Summary:

The SOT223-5 Voltage Regulator Evaluation Board is designed to be used to facilitate the evaluation of Microchip’s voltage regulators or to be used as a standalone voltage regulator board. Jumpers have been placed on the board to facilitate testing of specific voltage regulator parameters. The jumpers may also be used to select pull-up and pull-down voltage levels.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    The SOT223-5 Voltage Regulator Evaluation Board has the following features:

    • Input and Output headers for future connection to Line Step and Load Step modules
    • Ample test points to attach multi-meters, power supplies, and loads
    • Jumper to select ground current measurement
    • Jumper to select input capacitor
    • Jumper to select two different load resistors
    • Jumper to select shutdown pin input: VDD, GND, or use test point
    • Jumper to connect input capacitor to circuit
    • SMT0805 PCB footprints for user Power-Good pull-up resistor
    • SMT0805 PCB footprints for user Adjustable Voltage resistor divider
    • SMT0805 PCB footprints for user Bypass Capacitor

Summary

The SOT223-5 Voltage Regulator Evaluation Board is designed to be used to facilitate the evaluation of Microchip’s voltage regulators or to be used as a standalone voltage regulator board. Jumpers have been placed on the board to facilitate testing of specific voltage regulator parameters. The jumpers may also be used to select pull-up and pull-down voltage levels.

Package Contents

The SOT223-5 Voltage Regulator Evaluation Board is designed to be used to facilitate the evaluation of Microchip’s voltage regulators or to be used as a standalone voltage regulator board. Jumpers have been placed on the board to facilitate testing of specific voltage regulator parameters. The jumpers may also be used to select pull-up and pull-down voltage levels.